Panel PC - VL PPC8 1000 - 2400473

IP65 industrial, fanless, panel PC (PPC) with LED-backlit 8-inch LCD display and single-touch, resistive touch screen. Including an energy-efficient Intel® Atom™ processor. Mass storage options include CompactFlash® and SSD.

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Fanless industrial PC with a small form factor including an 8" touchscreen. It can be panel or VESA mounted. The Atom™ processor provides an energy-efficient platform for harsh environments.

Your advantages

  • 1500 V DC isolated transformer
  • 2500 V DC optically isolated COM ports
  • Fanless design for industrial applications
  • VESA mount or panel mount

Key Commercial Data

Orderkey 2400473
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626069869
Weight per Piece (excluding packing) 4,100.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback