Program / configuration memory - SD FLASH 2GB APPLIC A DHYBRID - 2400300

Similar figure

Program and configuration memory, plug-in, 2 GB with customer-specific license bits and license key for function block libraries, e.g., for: SNMP, SQL, wireless, motion functions, etc.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Program and configuration memory for storing the application program and other files in the file system of the PLC, with license key for the function block libraries.

Individual function blocks from Phoenix Contact, such as those from the SQL and SNMP library or Resy+, are licensed, which means that a fee is charged for each controller on which licensed blocks are to be used. The blocks check the license stored on the controller during runtime and enable themselves or run for a limited time in demo mode.

Examples:
• Basic control functions for PID controllers with delay time constant in the D component
• Data transfer between the controller and SQL database with event-driven access to tables by means of SQL communication and Data Manipulation Language (DML)
• IT library for sending e-mails with the SMTP function, with DHCP client, DNS, and an FTP client function
• Secure, event-oriented, and inexpensive monitoring of all distributed plants via Ethernet as well as via serial interfaces

Please observe the specified performance data of your controller(s) and check that it/they are suitable for your application.

For users who do not use the function block libraries, the program and configuration memory is also available without a license as an option.

Your advantages

  • Program and configuration memory, plug-in, with license key for superior applications.
  • For storing application programs and other files in the file system of the PLC
  • License key for the function block libraries

Key Commercial Data

Orderkey 2400300
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626011714
Weight per Piece (excluding packing) 9.000 g
Custom tariff number 85235199

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback