Industrial PC - BL PPC15 1000 V+ SK - 2400167

Industrial PC with 38.1 cm/15" TFT-Display (Resistive industrial touch screen), 1024 x 768 Pixel (XGA), Intel® Atom™ N455 1.66 GHz, 4x USB 2.0, 1x COM (RS-232/422/485), 2x COM (RS-232), 2x Ethernet (10/100/1000 Mbps), RJ45, Windows Embedded Standard 7.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The Basicline PPC15 1000 is a 15-inch panel PC utilizing the Intel® Atom™ 1.66 GHz N455 processor. The fanless design and rich I/O capability make the BL PPC15 1000 an industrial panel PC that can be used in a wide variety of applications. The three built-in COM ports enable connection to legacy RS-232 devices. One COM port can also be configured for RS-422 or RS-485 protocols. The BL PPC15 1000 offers a seamless balance of processing power and energy efficiency, along with world class connectivity.

Key Commercial Data

Orderkey 2400167
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356994255
Weight per Piece (excluding packing) 8,800.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback