Cable - VIP-CAB-FLK10/0,14/6,0M - 2318363

Round cable set; connection 1: IDC/FLK socket strip (1x 10-position, 180 °-out put); connection 2: IDC/FLK socket strip (1x 10-position, 90 °-out put); cable length: 6 m

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Your advantages

  • Available in any choice of length
  • 10 to 20-pos.
  • Individual serial number
  • Connector according to IEC 60603-13
  • 1:1 connection

Key Commercial Data

Orderkey 2318363
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 500 (C-7-2013)
GTIN 4046356312295
Weight per Piece (excluding packing) 322.500 g
Custom tariff number 85444290