Cable - CABLE-FLK16/OE/0,14/ 3,0M - 2318172

Round cable set; connection 1: Single wires (16-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 16-position); cable length: 3 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 14 and 16-pos.
  • Connector according to IEC 60603-13
  • Open end at one end
  • 1:1 connection
Logo

Key Commercial Data

Orderkey 2318172
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 562 (C-5-2019)
GTIN 4046356295727
Weight per Piece (excluding packing) 204.300 g
Custom tariff number 85444290