new

Multiplexer - FB-MUX/HS/DIO-NAM/PA - 2316270

The FB-MUX/HS/DIO-NAM/PA head station can be used with up to three 4-channel NAMUR digital input modules (FB-DI4/NAMUR-IFS) and two 4-channel digital output modules (RAD-DOR4-IFS). This configuration can be used as a valve coupler solution to open and close, as well as monitor, the position of a valve.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The fieldbus PA multiplexer headstation allows the integration of standard Radioline I/O modules to a Profibus PA network. The FB-MUX/HS/PA has five profile software versions for different IO configurations.

Your advantages

  • No software needed thanks to a pre-configured head station
  • Connection of all I/O field signals with standard PROFIBUS PA cable
  • Easy integration into host system with an EDD-, GSD-, or DTM-data file
  • Five application-specific head stations allow simple implementation in the field
  • Scalable according to application needs
  • UL listed
  • Suitable for ATEX zone 2
  • IECEx CoC
Logo

Key Commercial Data

Orderkey 2316270
Packing unit 1 pc
GTIN 4055626323305
Weight per Piece (excluding packing) 185.100 g
Custom tariff number 85176200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback