Cable - CABLE-FLK20/OE/0,14/... - 2305745

Round cable set; connection 1: Single wires (20-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 20-position); cable length: variable

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 20 and 50-pos.
  • Connector according to IEC 60603-13
  • 1:1 connection
  • Open end at one end
Logo

Key Commercial Data

Orderkey 2305745
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 563 (C-5-2019)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290