Cable - FLK 34/EZ-DR/ 100/KONFEK - 2299482

Round cable set; connection 1: IDC/FLK socket strip (1x 34-position); connection 2: IDC/FLK socket strip (1x 34-position); cable length: 1 m

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Unshielded
Logo

Key Commercial Data

Orderkey 2299482
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 567 (C-5-2019)
GTIN 4017918886202
Weight per Piece (excluding packing) 120.600 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)
  • Create PDF
  • Recommend
  • Feedback