Solid-state contactor - ELR 1- 24DC/600AC-50 - 2297170

Single-phase solid-state contactor, input voltage: 24 V DC, output current: 50 A, zero voltage switch

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Your advantages

  • Wear and bounce-free
  • High switching frequency
  • 24 V DC and 230 V AC input voltage versions
Logo

Key Commercial Data

Orderkey 2297170
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 49 (C-5-2017)
GTIN 4046356132046
Weight per Piece (excluding packing) 413.800 g
Custom tariff number 85362010

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback