Current transformer - PACT MCR-V2-8020-105-1500-5A-1 - 2277750

Window-type current transformer, 1,500 A AC primary current; 5 A AC secondary current; accuracy class 1; 15 VA rated power

Price:

Overview

Technical data

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (500 ... 2000) A
  • Circular conductor dimensions: Ø 70 mm
  • Rail dimensions: 2x 80 x 10 mm; 60 x 60 mm

Key Commercial Data

Orderkey 2277750
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 259 (C-7-2015)
GTIN 4046356459631
Weight per Piece (excluding packing) 448.700 g
Custom tariff number 85043129

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback