Current transformer - PACT MCR-V2-8015-105-1000-5A-1 - 2277721

Window-type current transformer, 1000 A AC primary current; 5 A AC secondary current; accuracy class 1; 10 VA rated power

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (400 ... 2500) A
  • Circular conductor dimensions: Ø 61 mm
  • Rail dimensions: 80 x 15 mm; 2x 60 x 10 mm; 3x 50 x 10 mm

Key Commercial Data

Orderkey 2277721
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 229 (C-5-2017)
GTIN 4046356459662
Weight per Piece (excluding packing) 490.500 g
Custom tariff number 85043129

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback