Current transformer - PACT MCR-V2C-10020-129 - 2277514

Window-type current transformer can be verified, primary current can be selected between 500...2500 A AC; 5 A AC secondary current; accuracy class 0.2 / 0.2S or 0.5 / 0.5S; rated power can be selected. Optional: Calibration of converter and production of associated certificates.

Price:

Configuration

Overview

Technical data

Approvals

Downloads

Product Description

The charges for the calibration process of current transformers that can be calibrated are as per the calibration charges in the Federal Law Gazette and these charges depend on the level of the primary rated current strength.

Your advantages

  • Primary rated current Ipn: 0 ... (400 ... 4000) A
  • Circular conductor dimensions: Ø 85 mm
  • Rail dimensions: 2x 100 x 10 mm; 80 x 64 mm

Key Commercial Data

Orderkey 2277514
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 230 (C-5-2017)
Weight per Piece (excluding packing) 586.400 g
Custom tariff number 85043129

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback