Current transformer - PACT MCR-V2-12020-159 - 2277394

Window-type current transformer, primary current can be selected between 400...4000 A AC; secondary current can be selected as 1 A AC or 5 A AC; accuracy class can be selected as 0.5 or 1; rated power can be selected

Price:

Configuration

Overview

Technical data

Approvals

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (400 ... 4000) A
  • Circular conductor dimensions: Ø 96 mm
  • Rail dimensions: 2x 120 x 10 mm; 3x 100 x 10 mm; 80 x 80 mm

Key Commercial Data

Orderkey 2277394
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 231 (C-5-2017)
Weight per Piece (excluding packing) 895.000 g
Custom tariff number 85043129

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback