Current transformer - PACT MCR-V2-6315- 95- 800-5A-1 - 2277213

Window-type current transformer, 800 A AC primary current; 5 A AC secondary current; accuracy class 1; 10 VA rated power

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (200 ... 2500) A
  • Circular conductor dimensions: Ø 53 mm
  • Rail dimensions: 63 x 15 mm, 2x 50 x 10 mm, 40 x 40 mm

Key Commercial Data

Orderkey 2277213
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 228 (C-5-2017)
GTIN 4046356305983
Weight per Piece (excluding packing) 569.000 g
Custom tariff number 85043129
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
  • Create PDF
  • Recommend
  • Feedback