Current transformer - PACT MCR-V2-10020-129-2500-5A - 2276395

Window-type current transformer, 2500 A AC primary current; 5 A AC secondary current; accuracy class 1; 15 VA rated power

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (400 ... 4000) A
  • Circular conductor dimensions: Ø 85 mm
  • Rail dimensions: 2x 100 x 10 mm; 80 x 64 mm

Key Commercial Data

Orderkey 2276395
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 230 (C-5-2017)
GTIN 4046356566261
Weight per Piece (excluding packing) 550.500 g
Custom tariff number 85043129
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
  • Create PDF
  • Recommend
  • Feedback