Current transformer - PACT MCR-V2-8015-105- 750-5A-1 - 2276285

Window-type current transformer, 750 A AC primary current; 5 A AC secondary current; accuracy class 1; 10 VA rated power

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (400 ... 2500) A
  • Circular conductor dimensions: Ø 61 mm
  • Rail dimensions: 80 x 15 mm; 2x 60 x 10 mm; 3x 50 x 10 mm

Key Commercial Data

Orderkey 2276285
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 229 (C-5-2017)
GTIN 4046356502702
Weight per Piece (excluding packing) 482.000 g
Custom tariff number 85043129
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
  • Create PDF
  • Recommend
  • Feedback