Current transformer - PACT MCR-V2-6040- 96- 750-5A-1 - 2276201

Window-type current transformer, 750 A AC primary current; 5 A AC secondary current; accuracy class 1; 10 VA rated power

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (200 ... 2000) A
  • Rail dimensions: 60 x 40 mm; 50 x 50 mm
  • Circular conductor dimensions: Ø 61 mm

Key Commercial Data

Orderkey 2276201
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 258 (C-7-2015)
GTIN 4046356502566
Weight per Piece (excluding packing) 420.000 g
Custom tariff number 85043129

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback