Plug-in card block - SKBI 64/B64 - 2263023

19" plug-in card block, nominal current: 1 A, number of positions: 64, pitch: 2.54 mm, connection method: Screw connection with tension sleeve, color: green

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 2263023
Packing unit 1 pc
Catalog page Page 780 (C-1-2013)
GTIN 4017918053871
Weight per Piece (excluding packing) 267.300 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback