Electronic housing - ME PLC 40 CT10 BK - 2202727

No picture available

Component housing, color: black

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the ME PLC product range
  • Tool-free mounting
  • Available in 40 mm overall width
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting

Key Commercial Data

Orderkey 2202727
Packing unit 10 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
GTIN 4055626187778
Weight per Piece (excluding packing) 91.810 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback