Electronic housing - EH 22,5-SET/ABS GY7035 - 2202231

No picture available

Component housing, Color: gray

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is part of the EH product range
  • Tool-free mounting
  • Available in overall widths from 22.5 mm ... 90 mm
  • Inflammability class HB acc. to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail or the wall

Key Commercial Data

Orderkey 2202231
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4055626023076
Weight per Piece (excluding packing) 60.000 g
Custom tariff number 85472000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback