Components of electronic housing - UM-ALU 4-100,5 FRONT 95 AP - 2202096

Panel mounting base, Front plate, Color: aluminum color, Width: 101.8 mm, Constructional height: 2 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2202096
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356987646
Weight per Piece (excluding packing) 53.900 g
Custom tariff number 76061191

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback