Components of electronic housing - UM-ALU 4-72 COVERLID 75 AL - 2202085

Panel mounting base, Side part, Color: aluminum color, Width: 75 mm, Constructional height: 73.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2202085
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356987424
Weight per Piece (excluding packing) 68.100 g
Custom tariff number 76169910