Electronic housing - ME-IO 18,8 B/FE 9/9U TBUS 7035 - 2201960

Component housing, Lower part, Cross connection: DIN rail bus connector, Color: light gray, Width: 18.9 mm, Length: 113.3 mm, Height: 57.7 mm, Number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Item is from the ME-IO product range
  • Tool-free mounting
  • Available in overall widths from 18.8 mm
  • Inflammability class V0 according to UL 94
  • Front push-in connection technology
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting
  • Functional earth ground contact integrated in the housing part

Key Commercial Data

Orderkey 2201960
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 34 (NTK-2014)
GTIN 4046356946438
Weight per Piece (excluding packing) 38.230 g
Custom tariff number 85389099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback