Electronic housing - ME 45 OT-1MSTBO SET BK S640 - 2201630

No picture available

Upper part, Color: black, Width: 45 mm, Constructional height: 38.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug

Key Commercial Data

Orderkey 2201630
Packing unit 10 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
GTIN 4046356870467
Weight per Piece (excluding packing) 100.280 g
Custom tariff number 85472000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback