Electronic housing - ME MAX 17,5 3-U1 KMGY VPE1 - 2201544

Component housing with vents, Cross connection: DIN rail bus connector, Color: light gray, Width: 17.5 mm, Constructional height: 114.5 mm, Number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2201544
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356840965
Weight per Piece (excluding packing) 44.760 g
Custom tariff number 85472000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback