Plug-in card block - SKBI 31 - 2201519

Plug-in card block, Nominal current: 5 A, Number of positions: 31, Pitch: 5 mm, Connection method: Screw connection with tension sleeve, Color: green

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2201519
Packing unit 1 pc
Catalog page Page 776 (C-1-2013)
GTIN 4017918053260
Weight per Piece (excluding packing) 158.700 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback