Electronic housing - ME MAX 22,5 G U-U1 KMGY BO - 2200989

The illustration shows the housing versions

Electronic housing consisting of: Housing shells left and right, front plate, transparent cover, metal foot catch and spring, enclosed housing, 4-pos. (1 x 4 pos.), width: 22.5 mm, color: Light gray

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Labels for additional labeling as an option
  • Plug-in connection with screw, spring-cage or fast connection technology
  • DIN rail bus connector as an option
  • Large front surface for high-pos. plugs or operating and setting elements
  • Large PCB surface despite compact housing dimensions
  • The fitted cover is easy to adapt and print
  • Easy module replacement without interrupting the contact chain
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches
  • Functional earth ground contact as an option
  • Transparent front cover can be swiveled

Key Commercial Data

Orderkey 2200989
Packing unit 1 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356740128
Weight per Piece (excluding packing) 65.600 g
Custom tariff number 85472000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback