Electronic housing - ME MAX 17,5 3-3 KMGY BO - 2200987

The illustration shows the version ME MAX 17,5 2-2 KMGY with DIN rail connector plugged in

Electronic housing consisting of: Housing shells left and right, front plate, transparent cover, metal foot catch and spring, open housing, 18-pos. (6 x 3 pos.), width: 17.5 mm, color: Light gray



Technical data



Your advantages

  • Labels for additional labeling as an option
  • DIN rail bus connector as an option
  • Plug-in connection with screw, spring-cage or fast connection technology
  • Large PCB surface despite compact housing dimensions
  • Large front surface for high-pos. plugs or operating and setting elements
  • The fitted cover is easy to adapt and print
  • Easy module replacement without interrupting the contact chain
  • Functional earth ground contact as an option
  • Transparent front cover can be swiveled
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches

Key Commercial Data

Orderkey 2200987
Packing unit 1 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356740104
Weight per Piece (excluding packing) 55.800 g
Custom tariff number 85472000


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324


Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

Simply safe

Connectors and connection systems for AC and DC.

Complete solution for photovoltaics
Find out more
  • Create PDF
  • Recommend
  • Feedback