Electronic housing - UM-ALU 4-100,5 PROFILE 990 - 2200942

Panel mounting base, Lower part, Color: aluminum color, Width: 105 mm, Constructional height: 29.4 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2200942
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 744 (C-1-2013)
GTIN 4046356716444
Weight per Piece (excluding packing) 1,234.000 g
Custom tariff number 76042990