Electronic housing - UM-ALU 4-72 PROFILE 42,5 - 2200917

Panel mounting base, Lower part, color: aluminum color, width: 75 mm, length: 42.5 mm, height: 29.4 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2200917
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 744 (C-1-2013)
GTIN 4046356716505
Weight per Piece (excluding packing) 34.700 g
Custom tariff number 76042990