Electronic housing - HC-ALU 6-161 PROFILE 1000 - 2200905

Panel mounting base, Lower part, Color: aluminum color, Width: 187 mm, Constructional height: 54.6 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Item is from the HC-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 100 mm ... 1000 mm, can be individually cut to any length
  • Available in overall widths 53.5 mm ... 161 mm
  • Degree of protection up to IP65
  • Usable as handheld and wall housing
  • Optional EMC seals available

Key Commercial Data

Orderkey 2200905
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 769 (C-1-2013)
GTIN 4046356715829
Weight per Piece (excluding packing) 4,050.000 g
Custom tariff number 76042100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback