Electronic housing - ME MAX 67,5 G 3-3 KMGY - 2200527

Complete housing without vents, Cross connection: DIN rail bus connector, Color: light gray, Width: 67.5 mm, Length: 99 mm, Height: 114.5 mm, Number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2200527
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 689 (C-1-2013)
GTIN 4046356606035
Weight per Piece (excluding packing) 102.210 g
Custom tariff number 85389099