Electronic housing - ME 90 UT TBUS KMGY S285 - 2200392

No picture available

Component housing, Lower part, Color: light gray, Width: 90 mm, Constructional height: 114.5 mm



Technical data


Your advantages

  • Tool-free mounting
  • 2 optional serial contacts (daisy chain)
  • Large assembly area
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • Low design width with a high number of positions
  • Supply via standard MINI COMBICON plug
  • Recessed labeling areas
  • Can be snapped onto standard NS 35/7,5 and NS 35/15 DIN rails
  • Same PCB geometry for all design widths
  • Inflammability class V0 according to UL 94
  • Fast mounting on DIN rails according to EN 60715
  • Material and part identification embossed on the housing (recyclability)
  • Cost savings thanks to easy device production
  • Electronic components can be partially removed
  • Optional BUS connection integrated in the housing, for either parallel or serial contacting
  • Metal foot catch
  • Functional earth ground contact (EMC) integrated in the housing base

Key Commercial Data

Orderkey 2200392
Packing unit 10 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356567930
Weight per Piece (excluding packing) 95.900 g
Custom tariff number 85369010


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324


Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

Simply safe

Connectors and connection systems for AC and DC.

Complete solution for photovoltaics
Find out more
  • Create PDF
  • Recommend
  • Feedback