Housing - UM 72-PROFIL 1,55CM GN VPE1000 - 2199113

Panel mounting base, Lower part, Color: green, Width: 15.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Fast assembly on standard NS 35 or NS 32 DIN rails
  • Inexpensive as a result of reducing the number of separate housing parts
  • Wide range of options for external conductor connection
  • Flexible size and shape
  • High degree of mechanical stability by screwing the lateral elements to the profile
  • The modules can be marked with Phoenix Contact marking material using the marking grooves in the press-drawn section

Key Commercial Data

Orderkey 2199113
Packing unit 1000 pc
Minimum order quantity 1000 pc
Note Made to Order (non-returnable)
GTIN 4046356341547
Weight per Piece (excluding packing) 6.200 g
Custom tariff number 39162000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback