High Current Connectors - UHV 95-M12/M12 - 2130224

The illustration shows a combination of versions UHV 95-AS/AS, UHV 95-KH/AS and UHV 95-KH/KH

Universal terminal block with bolt connection, cross section: 35 ... 95 mm², AWG: 2 ... 4/0, width: 40 mm, color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Versions are available with a cable lug or direct connection and there is a mixed version of both connection methods
  • The UHV ... high-current connectors are available in several versions
  • The comprehensive range of accessories, such as the connection rail for cross connection, ensures safe and user-friendly wiring of conductors up to 240 mm²

Key Commercial Data

Orderkey 2130224
Packing unit 10 pc
GTIN 4017918053000
Weight per Piece (excluding packing) 256.990 g
Custom tariff number 85369010