PCB terminal block - ZFKDSA 2,5-6,08 R THT - 1990258

PCB terminal block, Nominal current: 24 A, Nom. voltage: 320 V, Pitch: 5.08 mm, Number of positions: 1, Connection method: Spring-cage connection, Mounting: THR soldering, Conductor/PCB connection direction: 45 °, Color: black, Spring-cage PCB terminal block for through-hole reflow applications. The article can be aligned to create different nos. of positions! Right end terminal for ZFKDS 2,5-5,08 THT.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Angled connection enables multi-row arrangement on the PCB
  • Designed for integration into the SMT soldering process
  • The latching on the side enables various numbers of positions to be combined
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1990258
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 77 (C-1-2013)
GTIN 4017918947545
Weight per Piece (excluding packing) 2.830 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback