Printed-circuit board connector - FKICS 2,5/ 4-ST - 1981461

The figure shows a 10-position version of the product

Plug component, Nominal current: 12 A, Rated voltage (III/2): 320 V, Number of positions: 4, Pitch: 5 mm, Connection method: Push-in spring connection, Color: green, Contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Can be combined with the MSTB 2´,5 range
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1981461
Packing unit 50 pc
Minimum order quantity 50 pc
Catalog page Page 288 (C-1-2013)
GTIN 4017918972509
Weight per Piece (excluding packing) 6.130 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback