Printed-circuit board connector - PC 6/ 3-STF-SH-10,16 - 1973042

The illustration shows the 4-pos. version

Plug component, Nominal current: 41 A, Rated voltage (III/2): 1000 V, Number of positions: 3, Pitch: 10.16 mm, Connection method: Screw connection with tension sleeve, Color: green, Contact surface: Silver

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Shield for adherence to the EMC requirements and an optional strain relief
  • Screwable flange for superior mechanical stability
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1973042
Packing unit 50 pc
Minimum order quantity 50 pc
Catalog page Page 551 (C-1-2013)
GTIN 4017918940171
Weight per Piece (excluding packing) 50.040 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback