Printed-circuit board connector - MC 0,5/ 5-G-2,5 THT R44 - 1963670

Header, nominal current: 4 A, rated voltage (III/2): 160 V, number of positions: 5, pitch: 2.5 mm, Color: black, Contact surface: Tin, mounting: THR soldering, User information and design recommendations for through hole reflow technology can be found under “Downloads”

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1963670
Packing unit 330 pc
Minimum order quantity 330 pc
Note Made to Order (non-returnable)
Catalog page Page 171 (C-1-2013)
GTIN 4017918943127
Weight per Piece (excluding packing) 2.800 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback