Feed-through terminal block - UVKB 4-FS(2,8)TP(2,4)234D/L - 1954469

The figure shows a version of the article

Feed-through terminal block, Connection type: Screw connection, TERMI-POINT®, Cross section: 0.2 mm² - 4 mm², AWG :24- 12, Width: 6.2 mm, Color: gray, Mounting: NS 35/7,5, NS 35/15, NS 32

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • The slotted plugs enable one fully insulated or two bare 2.8 mm slip-on sleeves to be slid on in place of one 6.3 mm slip-on sleeve

Key Commercial Data

Orderkey 1954469
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918269111
Weight per Piece (excluding packing) 17.540 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback