Feed-through terminal block - UVKB 4-FS/FS(8-2,8-0,8) - 1953017

Feed-through terminal block, connection method: Slip-on connection, number of connections: 8, cross section:0.5 mm² - 6 mm², AWG: 20 - 10, width: 6.2 mm, color: gray, mounting type: NS 32,  NS 35/7,5,  NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • The slotted plugs enable one fully insulated or two bare 2.8 mm slip-on sleeves to be slid on in place of one 6.3 mm slip-on sleeve
  • The housing panels only protrude slightly beyond the metal parts because it is assumed that fully-insulated slip-on sleeves are connected
  • The front slip-on plug-in connection is the ideal wiring design for applications where space is limited and cable ducts need to be moved close to the terminal strip

Key Commercial Data

Orderkey 1953017
Packing unit 50 pc
Catalog page Page 439 (C-3-2015)
GTIN 4017918052508
Weight per Piece (excluding packing) 10.990 g
Custom tariff number 85369010