Printed-circuit board connector - ZEC 1,5/20-ST-5,0 C9 - 1951491

No picture available

Direct connector, Nominal current: 10 A, Rated voltage (III/2): 320 V, Number of positions: 20, Pitch: 5 mm, Connection method: Spring-cage connection, Color: green, Contact surface: Tin, Mounting: Direct plug-in method

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Inexpensive direct plug-in connection with just one component
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Plug-in direction parallel to the PCB
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1951491
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918889357
Weight per Piece (excluding packing) 29.590 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback