Printed-circuit board connector - MSTB 2,5/ 6-ST-5,08-RF - 1948750

Plug component, Nominal current: 12 A, Number of positions: 6, Pitch: 5.08 mm, Connection method: Screw connection with tension sleeve, Color: green, Contact surface: Tin, Article with self-locking flange

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Intuitive locking mechanism prevents accidental disconnection
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1948750
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918893484
Weight per Piece (excluding packing) 11.140 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback