Base strip - FK-MPT 0,5/ 6-ICA-3,5 - 1930360

The figure shows a 9-pos. version of the product

Header, nominal current: 3 A, rated voltage (III/2): 250 V, number of positions: 6, pitch: 3.5 mm, Color: black, Contact surface: Tin, mounting: THR soldering, The touch-protected basic strip, serves to accommodate the FK-MPT 0,5 PCB terminal block.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Protection against mismatching thanks to asymmetrical arrangement of sockets
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1930360
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 404 (C-1-2013)
GTIN 4017918823184
Weight per Piece (excluding packing) 1.640 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback