Base strip - FK-MPT 0,5/ 3-ICA-3,5 - 1930331

The figure shows a 9-pos. version of the product

Header, Nominal current: 3 A, Rated voltage (III/2): 250 V, Number of positions: 3, Pitch: 3.5 mm, Color: black, Contact surface: Tin, Mounting: THR soldering, The touch-protected basic strip, serves to accommodate the FK-MPT 0,5 PCB terminal block.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Protection against mismatching thanks to asymmetrical arrangement of sockets
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1930331
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 404 (C-1-2013)
GTIN 4017918823153
Weight per Piece (excluding packing) 0.690 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback