Printed-circuit board connector - PC 6/ 4-ST-10,16 GY - 1927810

No picture available

Plug component, Nominal current: 41 A, Number of positions: 4, Pitch: 10.16 mm, Connection method: Screw connection with tension sleeve, Color: gray, Contact surface: Silver

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1927810
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918616748
Weight per Piece (excluding packing) 32.750 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback