Base strip - PCV 4/ 8-G-7,62 PIN 3,5 - 1926549

No picture available

Header, nominal current: 20 A, rated voltage (III/2): 630 V, number of positions: 8, pitch: 7.62 mm, Color: green, Contact surface: Tin, mounting: Wave soldering, Mounting flange: Accessory Order No. 1827570

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1926549
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918603137
Weight per Piece (excluding packing) 15.250 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback