Printed-circuit board connector - MSTBVA 2,5/ 2-G (VPE1000) - 1921214

No picture available

Header, nominal current: 12 A, number of positions: 2, pitch: 5 mm, Color: green, Contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1921214
Packing unit 1000 pc
Minimum order quantity 1000 pc
Note Made to Order (non-returnable)
GTIN 4017918202095
Weight per Piece (excluding packing) 0.970 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback