Printed-circuit board connector - QC 1/18-ST-5,08 - 1915987

The figure shows a 10-position version of the product

Plug component, Nominal current: 10 A, Rated voltage (III/2): 630 V, Number of positions: 18, Pitch: 5.08 mm, Connection method: Displacement connection, Color: green, Contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Connection without conductor pretreatment for huge time savings
  • Can be combined with the MSTB 2´,5 range
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1915987
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 147 (CC-2005)
GTIN 4017918181413
Weight per Piece (excluding packing) 30.300 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback