Base strip - EMSTBVA 2,5/24-G - 1915796

The figure shows a 10-position version of the product

Header, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 24, pitch: 5 mm, Color: green, Contact surface: Tin, mounting: Press-in technology

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Long-term stable press-in connection ensures high holding force without thermal load
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Vertical connection enables multi-row arrangement on the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1915796
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 165 (CC-2005)
GTIN 4017918181765
Weight per Piece (excluding packing) 9.100 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback